IESNA:LM-63-2002 
[TEST]P1059398
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-67 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDR-S775D940-X4F0-XX-UDD-WVL-S
[LUMINAIRE]DEFINE 3 SILVER REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1313
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 25.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
726.9 719.2 703 683.4 662.1 636.6 610.1 582 551.3 519.8
488.3 455.1 421.8 387.7 351.9 317.9 282.9 248.8 214.7 188.3
171.3 155.9 141.5 127 113.3 101.4 89.5 78.4 68.2 57.9
48.6 39.2 30.7 23 14.5 7.7 0
726.9 729.4 715 696.2 674.9 651 624.6 596.5 566.7 536
503.6 471.2 438 403.9 369 334 300 265.9 230.9 200.3
175.5 159.4 144.9 131.2 118.4 107.4 97.1 86.9 76.7 67.3
56.2 46 35.8 26.4 17.9 10.2 0
726.9 722.6 712.4 697.1 679.2 658.7 636.6 611.8 584.6 554.8
524.1 492.5 461 428.6 396.3 364.7 334 305.9 277.8 251.4
225 196 171.3 152.5 137.2 121.9 106.5 92 78.4 65.6
54.5 43.5 33.2 23.9 16.2 8.5 0
726.9 722.6 717.5 709 696.2 680 662.1 640.8 613.6 586.3
559 530.9 501.9 474.7 446.5 420.1 393.7 365.6 337.5 307.6
278.7 249.7 219.9 189.2 161.9 137.2 113.3 93.7 78.4 64.8
52 41.8 31.5 22.2 13.6 7.7 0
726.9 723.5 723.5 717.5 708.1 697.1 682.6 663 640.8 617
592.2 568.4 542 518.1 493.4 469.5 443.1 414.1 383.5 353.6
321.3 288 253.9 219.9 183.2 151.7 121.9 94.6 78.4 63.9
51.1 39.2 29 19.6 11.1 4.3 0
